Variants Flange for welding
Specifications
Installation | |
---|---|
Flange standard: | DIN |
Pipework connection: | DN 200 / 200 mm |
Pressure rating: | PN 10 |
Number of flanges: | 1 |
Number of gaskets: | 1 |
Number of nuts: | 8 |
Number of screws: | 8 |
Materials | |
---|---|
Basic: | Steel |
Product name: | Flange for welding |
Product No: | 96413358 |
EAN number: | 5700390309947 |
Price: |