Variants Flanges, threaded
Specifications
Others | |
---|---|
Standard: | DIN 2566 |
Installation | |
---|---|
Flange standard: | DIN |
Pipework connection: | DN 32 |
Pressure rating: | PN 16 |
Materials | |
---|---|
Basic: | Chromium-nickel steel |
: | DIN W.-Nr. 1.4571 |
Product name: | Flanges, threaded |
Product No: | 00ID7617 |
EAN number: | 5700392053411 |
Price: |