Variants Pressure control unit complete
Specifications
Others | |
---|---|
Type: | DE 33/6 |
Sales region: | D |
Liquid | |
---|---|
Maximum liquid temperature: | 70 °C |
Installation | |
---|---|
Maximum operating pressure: | 8 bar |
Pre-pressure: | 0.5 bar |
Materials | |
---|---|
Basic: | Brass |
Product name: | Pressure control unit complete |
Product No: | 00ID7706 |
EAN number: | 5700392054876 |
Price: |