Variants Lifting chain
Specifications
Others | |
---|---|
Net weight: | 2.73 kg |
Gross weight: | 2.93 kg |
Shipping volume: | 0.003 m³ |
Total length: | 4000 mm |
Chain thickness: | 5 mm |
Rigg bottom opening width: | 16 mm |
Swedish RSK No.: | 5819372 |
Finnish LVI No.: | 4836169 |
Number of masterlink: | 4 |
Load certificate Yes/No: | Y |
Maximum working load: | 500 kg |
Equipment standard: | EU Mach. Directive 2006/42/EC |
Safety standard lifting: | EN 818-1 + A1:2008 |
Safety standard sling: | EN 1677:2000 |
Technical | |
---|---|
Approvals: | CE |
Materials | |
---|---|
Material: | Stainless steel |
: | EN 1.4571 |
: | AISI 316Ti |
Product name: | Lifting chain |
Product No: | 98538176 |
EAN number: | 5711496797484 |
Price: |