Variants AFG.24.51.71.6.0P
Specifications
Others | |
---|---|
Net weight: | 79 kg |
Liquid | |
---|---|
Liquid temperature range: | 5 .. 40 °C |
pH-value range: | 4-10 |
Installation | |
---|---|
Maximum installation depth: | 20 m |
Fits column profile tube, size: | 100/100 mm |
Technical | |
---|---|
Thrust to power: | 0.636 |
Axial trust force: | 1400 N |
Rated flow: | 994 l/s |
Mean velocity: | 0.7 m/s |
Propeller speed: | 71 rpm |
Gear ratio: | 1:24.00 |
Propeller diameter: | 1340 mm |
Number of propeller blades: | 2 |
Max. propeller blade angel: | 25 deg. |
Primary shaft seal: | 2 RADIAL LIP SEALS |
Secondary shaft seal: | SIC/SIC |
Testing standard: | ISO 21630 |
Materials | |
---|---|
Motor: | AISI EN-GJL-250 |
Propeller: | PA6 |
Hub: | AISI 1.4301 |
Paint thickness: | 450 micrometre |
Controls | |
---|---|
Moisture sensor: | without moisture sensors |
Water-in-oil sensor: | with water-in-oil sensor |
Electrical data | |
---|---|
Power input - P1: | 2.5 kW |
Power input Act: | 2.2 kW |
Rated power - P2: | 1.8 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 440-480 V |
Voltage tolerance: | +10/-10 % |
Rated current: | 4.8 A |
Starting current: | 25 A |
Cos phi - power factor: | 0.72 |
Motor efficiency at full load: | 74 % |
Number of poles: | 4 |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Explosion proof: | no |
Motor protec: | PTC |
Length of cable: | 10 m |
Cable type: | S1BN8-F 11G1.5 |
Type of cable plug: | NO |
Product name: | AFG.24.51.71.6.0P |
Product No: | 97747152 |
EAN number: | 5710623682334 |
Price: |