Variants AMD.35.45B.855.6.1P
Specifications
Others | |
---|---|
Net weight: | 68 kg |
Liquid | |
---|---|
Liquid temperature range: | 5 .. 40 °C |
pH-value range: | 4-10 |
Installation | |
---|---|
Maximum installation depth: | 20 m |
Fits column profile tube, size: | 100/100 mm |
Technical | |
---|---|
Thrust to power: | 0.166 |
Axial trust force: | 814 N |
Rated flow: | 254 l/s |
Mean velocity: | 1.6 m/s |
Propeller speed: | 855 rpm |
Gear ratio: | NO |
Propeller diameter: | 450 mm |
Number of propeller blades: | 3 |
Max. propeller blade angel: | 12 deg. |
Primary shaft seal: | V-RING, RADIAL LIP SEAL |
Secondary shaft seal: | SIC/SIC |
Testing standard: | ISO 21630 |
Materials | |
---|---|
Motor: | AISI 1.4404 |
Propeller: | 1.4404 |
Hub: | AISI 1.4404 |
Controls | |
---|---|
Moisture sensor: | without moisture sensors |
Water-in-oil sensor: | with water-in-oil sensor |
Electrical data | |
---|---|
Power input - P1: | 4.9 kW |
Power input Act: | 4.9 kW |
Rated power - P2: | 3.5 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 440-480 V |
Voltage tolerance: | +10/-10 % |
Rated current: | 11.2 A |
Starting current: | 43 A |
Cos phi - power factor: | 0.63 |
Motor efficiency at full load: | 71.0 % |
Number of poles: | 8 |
Start. method: | star/delta |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Explosion proof: | no |
Motor protec: | PTO |
Length of cable: | 10 m |
Cable type: | S1BN8-F 11G1.5 |
Type of cable plug: | NO |
Product name: | AMD.35.45B.855.6.1P |
Product No: | 97746951 |
EAN number: | 5710623680316 |
Price: |