- Max flow
- 3 m³/h
- Head max
- 15 m
- Liquid temperature
- 0 .. 110 °C
- p max
- 10 bar
ALPHA SOLAR for a high-efficiency solar water system
The high-efficiency ALPHA SOLAR circulator pump from Grundfos comes with a permanent magnet motor and is designed to be integrated in thermal solar pump systems. Four constant-curve settings are available and the speed can be controlled by a low-voltage PWM signal to optimise solar harvesting and reduce power consumption.
Grundfos ALPHA SOLAR offers very simple installation and a low noise level. This high-efficiency and reliable pump is built to be maintenance-free with durable ceramic bearings and shaft, as well as corrosion-resistant stainless-steel components.
Interested in improving your product knowledge?
Find out about the latest studies of pumps and systems, where to use Grundfos solutions and how to achieve the best performance, or search Grundfos research & insights for specific learning materials, articles, white papers, videos and much more that benefit your solution.