Variants AP65.65.09.A3.V
Specifications
Others | |
---|---|
Net weight: | 24 kg |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 40 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Pump outlet: | R 2 1/2 |
Maximum installation depth: | 10 m |
Inst dry/wet: | S |
Technical | |
---|---|
Maximum flow: | 8 l/s |
Max flow: | 8 l/s |
Head max: | 6.8 m |
Type of impeller: | VORTEX |
Maximum particle size: | 65 mm |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | ASTM 35 B |
Impeller: | Cast iron |
: | EN-JL1040 |
: | ASTM 35 B |
Controls | |
---|---|
Control box: | control box included |
Level switch: | float switch |
Electrical data | |
---|---|
Power input - P1: | 1.2 kW |
P2: | 0.9 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 230 V |
Rated current: | 3.9 A |
Cos phi - power factor: | 0.83 |
Rated speed: | 2900 rpm |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Thermal protec: | external |
Length of cable: | 10 m |
Type of cable plug: | NONE |
Product name: | AP65.65.09.A3.V |
Product No: | 96004412 |
EAN number: | 5700391486838 |
Price: |