Variants AP80.3
Specifications
Others | |
---|---|
Net weight: | 100 kg |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 40 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Type of connection: | DIN |
Size of connection: | DN 100 |
Inst dry/wet: | S |
Technical | |
---|---|
Maximum flow: | 47.1 l/s |
Max flow: | 47.1 l/s |
Head max: | 15 m |
Type of impeller: | SINGLE CHANNEL |
Maximum particle size: | 80 mm |
Materials | |
---|---|
Pump: | Cast iron |
: | EN-JL1040 |
: | 35 B |
Impeller: | Cast iron |
: | EN-JL1040 |
: | 35 B |
Controls | |
---|---|
Moisture sensor: | without moisture sensors |
Electrical data | |
---|---|
Power input - P1: | 4.1 kW |
P2: | 3.5 kW |
Phase: | 3 |
Cos phi - power factor: | 0.87 |
Rated speed: | 1750 rpm |
Number of poles: | 4 |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protec: | CONTACT |
Thermal protec: | external |
Length of cable: | 10 m |
Product name: | AP80.3 |
Product No: | 96004514 |
Price: |