Variants APG.50.18.1A
Specifications
Others | |
---|---|
Net weight: | 33 kg |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 40 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Pump outlet: | R 2 |
Maximum installation depth: | 10 m |
Inst dry/wet: | S |
Technical | |
---|---|
Maximum flow: | 6.11 l/s |
Max flow: | 6.11 l/s |
Head max: | 32.1 m |
Type of impeller: | CUTTER SYSTEM |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | ASTM 35 B |
Impeller: | Cast iron |
: | EN-JL1040 |
: | ASTM 35 B |
Controls | |
---|---|
Control box: | control box included |
Level switch: | float switch |
Electrical data | |
---|---|
Power input - P1: | 2.5 kW |
P2: | 1.8 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 230 V |
Rated current: | 11.5 A |
Cos phi - power factor: | 0.94 |
Rated speed: | 2900 rpm |
Capacitor size - run: | 50 µF/450 V |
Capacitor size - start: | 100 µF/320 V |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protec: | CONTACT |
Thermal protec: | external |
Length of cable: | 10 m |
Type of cable plug: | NONE |
Product name: | APG.50.18.1A |
Product No: | 96001389 |
EAN number: | 5700390896805 |
Price: |