Variants BM 8A-5
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.14 |
Net weight: | 32 kg |
Gross weight: | 38 kg |
Shipping volume: | 0.095 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Maximum liquid temperature: | 40 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum permissible inlet pressure: | 60 bar |
Maximum permissible outlet pressure: | 80 bar |
Flange standard: | PJE |
Pipe connection: | with bends |
: | 42 mm |
Technical | |
---|---|
Rated flow: | 8 m³/h |
Rated head: | 21 m |
Stages: | 5 |
Curve tolerance: | ISO 9906:1999 Annex A |
Model: | D |
Materials | |
---|---|
Pump: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Motor: | Stainless steel |
: | DIN W.-Nr. 1.4539 |
: | AISI 904 L |
Sleeve: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Rubber: | NBR |
Electrical data | |
---|---|
Rated power - P2: | 0.75 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415 V |
Rated current: | 1.92-1.84 A |
Rated speed: | 2850-2870-2880 rpm |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP54 |
Motor No: | 79195604 |
Product name: | BM 8A-5 |
Product No: | 11791905 |
EAN number: | 5710629811615 |
Price: |