Variants BM 17-5NE
Specifications
Others | |
---|---|
Net weight: | 49 kg |
Gross weight: | 70.2 kg |
Shipping volume: | 0.273 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Maximum liquid temperature: | 40 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum permissible inlet pressure: | 50 bar |
Maximum permissible outlet pressure: | 82 bar |
Flange standard: | PJE |
Pipe connection: | straight |
: | 89 mm |
Technical | |
---|---|
Rated flow: | 17 m³/h |
Rated head: | 40 m |
Stages: | 5 |
Curve tolerance: | ISO9906:2012 3B |
Model: | E |
Materials | |
---|---|
Pump: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Motor: | Stainless steel |
: | DIN W.-Nr. 1.4539 |
: | AISI 904 L |
Sleeve: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Rubber: | E/FKM |
Electrical data | |
---|---|
Rated power - P2: | 3 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415 V |
Rated current: | 7.70-8.10 A |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP54 |
Motor No: | 79195408 |
Product name: | BM 17-5NE |
Product No: | 12CF1905 |
EAN number: | 5700392889546 |
Price: |