Variants BMB 8A-15N
Specifications
Others | |
---|---|
Net weight: | 41 kg |
Gross weight: | 47 kg |
Shipping volume: | 0.126 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Maximum liquid temperature: | 40 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum permissible inlet pressure: | 30 bar |
Maximum permissible outlet pressure: | 60 bar |
Pipe connection: | with bends |
Technical | |
---|---|
Rated flow: | 8 m³/h |
Rated head: | 64 m |
Stages: | 15 |
Model: | A |
Materials | |
---|---|
Pump: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Motor: | Stainless steel |
: | DIN W.-Nr. 1.4539 |
: | AISI 904 L |
Sleeve: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Rubber: | NBR |
Electrical data | |
---|---|
Rated power - P2: | 2.2 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415 V |
Service factor: | 1.15 |
Rated current: | 5.85-6.45 A |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP58 |
Motor No: | 79195607 |
Product name: | BMB 8A-15N |
Product No: | 96442651 |
EAN number: | 5700394087971 |
Price: |