Variants BMB 95-4
Specifications
Others | |
---|---|
Net weight: | 158 kg |
Gross weight: | 218 kg |
Shipping volume: | 0.91 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Maximum liquid temperature: | 40 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum permissible inlet pressure: | 10 bar |
Maximum permissible outlet pressure: | 45 bar |
Pipe connection: | straight |
Technical | |
---|---|
Rated flow: | 113 m³/h |
Rated head: | 68 m |
Stages: | 4 |
Model: | A |
Materials | |
---|---|
Pump: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Motor: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Sleeve: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Rubber: | NBR |
Electrical data | |
---|---|
Rated power - P2: | 26 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 440-480 V |
Service factor: | 1.15 |
Rated current: | 57.5-54.5 A |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP58 |
Motor No: | 78195519 |
Product name: | BMB 95-4 |
Product No: | 96442259 |
EAN number: | 5700394078610 |
Price: |