Communication Interface Module/Communication Interface module is the range of communication options from Grundfos. Enables you to connect your product to the wide range of field bus standards.
Communication interface for BACnet MS/TP
Communication interface for PROFIBUS DP
TTL Adaptor module placed in a CIU box for communication with a CU 3XX.
The CIM 280-EU GiC is an interface for data transmission via 3G/4G cellular network of a Grundfos e-pump or controller or a selected Modbus RTU sla...
Communication interface for LON
CIM 290- MA LPWAN GiC is an interface for data transmission via cellular LTE-M network from a Grundfos e-pump or predefined Modbus RTU slave to Gru...
Accessories
The CIM 260 is a standard interface for data transmission between a cellular network and a Grundfos pump or controller. The CIM 260 3G/4G cellular ...
The CIM 550 is a standard interface for encrypted data transmission via wired Internet from a Grundfos e-pump or controller or a selected Modbus RT...
Add-on module to enable radio communication with the Grundfos GO.
Communication Interfaces
Communication interface for Modbus RTU
Communication interfaces for Industrial Ethernet protocols configurable either for PROFINET IO, Modbus TCP, BACnet IP, EtherNet/IP, or Grundfos cl...
Adapter for RS485 GENIbus
Please note! If you are unable to find the required documents in your language, there may be an English alternative available.