- Max flow
- 20 m³/h
- Head max
- 100 m
- Liquid temperature
- 0 .. 60 °C
When customisation and flexibility are key
Unnecessary energy consumption is a common challenge in many pump installations. However, a variable speed pump such as the pumps within the CM, CME Booster range can overcome this. By matching the power consumption with the required water output, the pumps are completely customised according to your needs, resulting in lower running costs.