• Booster set

CMB-SP PM

Suitable for:
  • Commercial water pressure boosting
  • Domestic water pressure boosting

Compact booster solution with pressure manager for water supply in domestic and light commercial applications. It can create suction lift of up to 8 m. Wetted parts are in stainless steel (EN 1.4301)

Max flow
6 m³/h
Head max
53 m
Liquid temperature
0 .. 60 °C