Variants CM3-5 A-R-I-E-AQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.7 |
Net weight: | 15.9 kg |
Gross weight: | 18.4 kg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 16 bar |
Max pressure at stated temp: | 10 bar / 120 °C |
: | 16 bar / 90 °C |
Flange standard: | WHITWORTH THREAD RP |
Pump inlet: | Rp 1 |
Pump outlet: | Rp 1 |
Connect code: | R |
Technical | |
---|---|
Pump speed on which pump data are based: | 3480 rpm |
Rated flow: | 3.7 m³/h |
Rated head: | 49.6 m |
Impellers: | 5 |
Primary shaft seal: | AQQE |
Approvals on nameplate: | CE,WRAS,ACS,PSE,EAC |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | I |
Rubber: | EPDM |
Code for rubber: | E |
Electrical data | |
---|---|
Motor type: | 80BA |
IE Efficiency class: | NEMA Energy / IE2 60Hz / NRC |
Rated power - P2: | 1.04 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 200-220D/346-380Y V |
Service factor: | 1 |
Rated current: | 4,6-4,5/2,65-2,6 A |
Rated speed: | 3440-3470 rpm |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | NO |
Product name: | CM3-5 A-R-I-E-AQQE |
Product No: | 97710192 |
EAN number: | 5710622481013 |
Price: |