Variants CM3-5
Specifications
Liquid | |
---|---|
Pumped liquid: | Water |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Technical | |
---|---|
Pump speed on which pump data are based: | 3480 rpm |
Materials | |
---|---|
Pump housing: | Cast iron |
: | ASTM 30 B |
Electrical data | |
---|---|
Rated power - P2: | 1.04 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 208-230YY/440-480Y V |
Rated current: | 4,1-3,95/2-2 A |
Rated speed: | 3440-3470 rpm |
Product name: | CM3-5 |
Product No: | 98662232 |
EAN number: | 5711499142106 |
Price: |