Variants CME5-9 X-R-I-E-AQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.7 |
Net weight: | 37.5 kg |
Gross weight: | 41 kg |
Config. file no: | 97844987 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 16 bar |
Max pressure at stated temp: | 16 bar / 90 °C |
Flange standard: | WHITWORTH THREAD RP |
Pump inlet: | Rp 1 1/4 |
Pump outlet: | Rp 1 |
Connect code: | R |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 5.6 m³/h |
Rated head: | 101.3 m |
Impellers: | 9 |
Primary shaft seal: | AQQE |
Approvals on nameplate: | CE,WRAS,ACS,TR,CURUS,EAC |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | X |
Model: | A |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | I |
Rubber: | EPDM |
Code for rubber: | E |
Electrical data | |
---|---|
Motor type: | 90LC |
IE Efficiency class: | IE2 |
Rated power - P2: | 2.2 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-480 V |
Rated current: | 4.60-3.80 A |
Rated speed: | 360 rpm |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | TP211 |
Product name: | CME5-9 X-R-I-E-AQQE |
Product No: | 97761924 |
EAN number: | 5710623927992 |
Price: |