Variants CMV 5-4 X-R-A-E-AVBE
Specifications
Others | |
---|---|
Net weight: | 17.1 kg |
Gross weight: | 19.6 kg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 40 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 55 °C |
Maximum operating pressure: | 10 bar |
Max pressure at stated temp: | 6 bar / 90 °C |
: | 10 bar / 40 °C |
Flange standard: | WHITWORTH THREAD RP |
Connect code: | R |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 4.7 m³/h |
Rated head: | 30.7 m |
Impellers: | 4 |
Primary shaft seal: | AVBE |
Approvals on nameplate: | CE,WRAS,ACS |
Pump version: | X |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1030 |
: | AISI 30 B |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | A |
Rubber: | EPDM |
Code for rubber: | E |
Electrical data | |
---|---|
Rated power - P2: | 0.85 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240D/380-415Y V |
Service factor: | 1 |
Rated current: | 3,5-3,8/2-2,22 A |
Rated speed: | 2840-2870 rpm |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | NO |
Product name: | CMV 5-4 X-R-A-E-AVBE |
Product No: | 98043683 |
EAN number: | 5710628012525 |
Price: |