- Max flow
- 0.17 l/s
- Head max
- 6 m
- Liquid temperature
- 0 .. 50 °C
Damp cellars can be improved with Conlift
Cellars are often located below ground level where the ambient temperature and poor air circulation often give rise to problems. Dehumidifiers can be used to remove residual water vapour, but in cellars below drainage level where these units are typically placed, condensate cannot be removed by means of natural gravity drainage and may cause damage. Therefore, a solution for system condensate lifting is required. The Conlift condensate removal pump is a condensate lifting system designed to solve this problem and can lift condensate to heights of up to five metres.