Variants CR 150-4-2 A-G-A-E-HBQE
Specifications
Others | |
---|---|
Net weight: | 415 kg |
Gross weight: | 423 kg |
Shipping volume: | 0.93 m³ |
Sales region: | Namreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 30 bar |
Max pressure at stated temp: | 30 bar / 120 °C |
: | 30 bar / 0 °C |
Type of connection: | ANSI |
Size of inlet connection: | 5 inch |
Size of outlet connection: | 5 inch |
Pressure rating for connection: | PN 40 |
Flange rating inlet: | 300 lb |
Flange size for motor: | 365TC |
Connect code: | G |
Technical | |
---|---|
Pump speed on which pump data are based: | 3567 rpm |
Rated flow: | 180 m³/h |
Rated head: | 105.5 m |
Maximum head: | 160 m |
Stages: | 4 |
Impellers: | 4 |
Number of reduced-diameter impellers: | 2 |
Low NPSH: | N |
Pump orientation: | Vertical |
Shaft seal arrangement: | Single |
Code for shaft seal: | HBQE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | A |
Cooling: | ODP |
Materials | |
---|---|
Base: | Cast iron |
: | EN 1563 EN-GJS-500-7 |
: | ASTM A536 80-55-06 |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Code for rubber: | E |
Bearing: | SIC |
Support bearing: | Graflon |
Bearing: | SIC |
Controls | |
---|---|
Frequency converter: | NONE |
Electrical data | |
---|---|
Motor standard: | NEMA |
Motor type: | BALDOR |
IE Efficiency class: | NEMA Premium / IE3 60Hz |
Rated power - P2: | 75 kW |
Power (P2) required by pump: | 75 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 230/460 V |
Service factor: | 1.15 |
Rated current: | 220/110 A |
Load current: | 252/126 A |
Rated speed: | 3540 rpm |
Efficiency: | IE3 93.6% |
Motor efficiency at full load: | -93.6 % |
Number of poles: | 2 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 84Z04584 |
Product name: | CR 150-4-2 A-G-A-E-HBQE |
Product No: | 96939000 |
EAN number: | 5700314188450 |
Price: |