Variants CR 45-1 U-G-A-E-KUBE
Specifications
Others | |
---|---|
Gross weight: | 122 kg |
Shipping volume: | 0.24 m³ |
Sales region: | Namreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 16 bar / 120 °C |
Type of connection: | ANSI |
Size of inlet connection: | 3" inch |
Size of outlet connection: | 3" inch |
Pressure rating for connection: | 125 Lb. |
Flange size for motor: | 213TC |
Connect code: | G |
Technical | |
---|---|
Pump speed on which pump data are based: | 3450 rpm |
Rated flow: | 50 m³/h |
Rated head: | 27.4 m |
Stages: | 1 |
Impellers: | 1 |
Low NPSH: | N |
Code for shaft seal: | KUBE |
Pump No: | 96415814 |
Pump version: | U |
Model: | A |
Cooling: | ODP |
Materials | |
---|---|
Base: | Cast iron |
: | EN-JS1050 |
: | 80-55-06 |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Code for rubber: | E |
Electrical data | |
---|---|
Motor type: | Baldor, ODP |
Rated power - P2: | 5.5 kW |
KVA code: | J |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 208-230/460 V |
Service factor: | 1.15 |
Rated current: | 19-18/9 A |
Load current: | 21.2-20.2/10.1 A |
Cos phi - power factor: | 0.91 |
Rated speed: | 3450 rpm |
Motor efficiency at full load: | 86.0 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP23 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 84Z00015 |
Product name: | CR 45-1 U-G-A-E-KUBE |
Product No: | 96419118 |
EAN number: | 5700390747459 |
Price: |