Variants CR 45-3 K-G-A-E-HQQE
Specifications
Others | |
---|---|
DOE Pump Energy Index CL: | 0.89 |
Net weight: | 243 kg |
Gross weight: | 251 kg |
Shipping volume: | 0.82 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -30 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 16 bar |
Max pressure at stated temp: | 16 bar / 120 °C |
: | 16 bar / -30 °C |
Type of connection: | ANSI |
Size of inlet connection: | 3 inch |
Size of outlet connection: | 3 inch |
Pressure rating for connection: | PN 16 |
Flange rating inlet: | 150 lb |
Flange size for motor: | 284TC |
Connect code: | G |
Technical | |
---|---|
Pump speed on which pump data are based: | 3521 rpm |
Rated flow: | 54 m³/h |
Rated head: | 86.1 m |
Maximum head: | 111.2 m |
Actual impeller diameter: | 136.4 mm |
Stages: | 3 |
Impellers: | 3 |
Number of reduced-diameter impellers: | 0 |
Low NPSH: | Y |
Pump orientation: | Vertical |
Shaft seal arrangement: | Single |
Code for shaft seal: | HQQE |
Approvals on nameplate: | CURUS |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | K |
Model: | B |
Cooling: | TEFC |
Materials | |
---|---|
Base: | Cast iron |
: | EN 1563 EN-GJS-500-7 |
: | ASTM A536 80-55-06 |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Code for rubber: | E |
Bearing: | SIC |
Support bearing: | Graflon |
Bearing: | SIC |
Controls | |
---|---|
Frequency converter: | NONE |
Electrical data | |
---|---|
Motor standard: | NEMA |
Motor type: | BALDOR |
IE Efficiency class: | IE3 / NEMA Premium |
Rated power - P2: | 22 kW |
Power (P2) required by pump: | 22 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 230/460 V |
Service factor: | 1.15 |
Rated current: | 66/33 A |
Load current: | 74/37 A |
Rated speed: | 3520 rpm |
Efficiency: | IE3 91% |
Motor efficiency at full load: | 91-91.7 % |
Number of poles: | 2 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 84Z03091 |
Product name: | CR 45-3 K-G-A-E-HQQE |
Product No: | 97787933 |
EAN number: | 5710624739099 |
Price: |