Variants CR 45-5-2 A-G-A-V-HQQV
Specifications
Others | |
---|---|
Net weight: | 82.6 kg |
Gross weight: | 90.7 kg |
Shipping volume: | 0.309 m³ |
Sales region: | Namreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum operating pressure: | 30 bar |
Max pressure at stated temp: | 30 bar / 90 °C |
: | 30 bar / -20 °C |
Type of connection: | ANSI |
Size of inlet connection: | 3 inch |
Size of outlet connection: | 3 inch |
Pressure rating for connection: | PN 40 |
Flange rating inlet: | 300 lb |
Flange size for motor: | 284TC |
Connect code: | G |
Technical | |
---|---|
Pump speed on which pump data are based: | 3525 rpm |
Rated flow: | 54 m³/h |
Rated head: | 135.2 m |
Maximum head: | 170.2 m |
Stages: | 5 |
Impellers: | 5 |
Number of reduced-diameter impellers: | 2 |
Low NPSH: | N |
Pump orientation: | Vertical |
Shaft seal arrangement: | Single |
Code for shaft seal: | HQQV |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | B |
Materials | |
---|---|
Base: | Cast iron |
: | EN 1563 EN-GJS-500-7 |
: | ASTM A536 80-55-06 |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Code for rubber: | V |
Bearing: | SIC |
Support bearing: | Graflon |
Controls | |
---|---|
Frequency converter: | NONE |
Electrical data | |
---|---|
Motor standard: | NEMA |
Power (P2) required by pump: | 30 kW |
Product name: | CR 45-5-2 A-G-A-V-HQQV |
Product No: | 96417838 |
EAN number: | 5700390701987 |
Price: |