Variants CR 45-5-2 A-G-A-E-HQQE
Specifications
Others | |
---|---|
Net weight: | 200 kg |
Gross weight: | 208 kg |
Shipping volume: | 1.26 m³ |
Sales region: | Namreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -30 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 30 bar / 120 °C |
Type of connection: | ANSI |
Size of inlet connection: | 3" inch |
Size of outlet connection: | 3" inch |
Pressure rating for connection: | 250 Lb. |
Flange size for motor: | 284TC |
Connect code: | G |
Technical | |
---|---|
Pump speed on which pump data are based: | 3525 rpm |
Rated flow: | 54 m³/h |
Rated head: | 135.2 m |
Maximum head: | 170.2 m |
Stages: | 5 |
Impellers: | 5 |
Number of reduced-diameter impellers: | 2 |
Low NPSH: | N |
Code for shaft seal: | HQQE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | B |
Cooling: | ODP |
Materials | |
---|---|
Base: | Cast iron |
: | EN-JS1050 |
: | 80-55-06 |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Code for rubber: | E |
Electrical data | |
---|---|
Motor type: | BALDOR |
IE Efficiency class: | NEMA Energy / IE2 60Hz / NRC |
Rated power - P2: | 30 kW |
KVA code: | F |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 230/460 V |
Service factor: | 1.15 |
Rated current: | 100/50 A |
Load current: | 114/57 A |
Cos phi - power factor: | 0.83 |
Rated speed: | 3525 rpm |
Number of poles: | 2 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 84Z04922 |
Product name: | CR 45-5-2 A-G-A-E-HQQE |
Product No: | 96419128 |
EAN number: | 5700390747855 |
Price: |