Variants CR 64-3-1 A-G-A-E-HQQE
Specifications
Others | |
---|---|
Net weight: | 78.1 kg |
Gross weight: | 86.2 kg |
Shipping volume: | 0.309 m³ |
Sales region: | Namreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -30 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum operating pressure: | 16 bar |
Max pressure at stated temp: | 16 bar / 120 °C |
: | 16 bar / -30 °C |
Type of connection: | ANSI |
Size of inlet connection: | 4 inch |
Size of outlet connection: | 4 inch |
Pressure rating for connection: | PN 16 |
Flange rating inlet: | 150 lb |
Flange size for motor: | 284TC |
Connect code: | G |
Technical | |
---|---|
Pump speed on which pump data are based: | 3525 rpm |
Rated flow: | 77 m³/h |
Rated head: | 88.4 m |
Maximum head: | 116.4 m |
Stages: | 3 |
Impellers: | 3 |
Number of reduced-diameter impellers: | 1 |
Low NPSH: | N |
Pump orientation: | Vertical |
Shaft seal arrangement: | Single |
Code for shaft seal: | HQQE |
Approvals on nameplate: | NSF61 |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | B |
Materials | |
---|---|
Base: | Cast iron |
: | EN 1563 EN-GJS-500-7 |
: | ASTM A536 80-55-06 |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Code for rubber: | E |
Bearing: | SIC |
Support bearing: | Graflon |
Controls | |
---|---|
Frequency converter: | NONE |
Electrical data | |
---|---|
Motor standard: | NEMA |
Power (P2) required by pump: | 30 kW |
Product name: | CR 64-3-1 A-G-A-E-HQQE |
Product No: | 96416002 |
EAN number: | 5700390655853 |
Price: |