Variants CR 1-3 X-FGJ-A-E-HQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.7 |
Net weight: | 22.9 kg |
Gross weight: | 25.6 kg |
Customer: | Loos |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 60 °C |
Max pressure at stated temp: | 25 bar / 120 °C |
: | 25 bar / -20 °C |
Type of connection: | DIN |
Size of inlet connection: | DN 25 / DN 32 |
Pressure rating for connection: | PN 16 / PN 25 |
Flange size for motor: | FT85 |
Connect code: | FGJ |
Technical | |
---|---|
Pump speed on which pump data are based: | 2873 rpm |
Maximum head: | 19.2 m |
Stages: | 3 |
Impellers: | 3 |
Code for shaft seal: | HQQE |
Approvals on nameplate: | CE,TR |
Curve tolerance: | ISO 9906:1999 Annex A |
Pump version: | X |
Model: | A |
Materials | |
---|---|
Base: | Cast iron |
: | EN-JL1030 |
: | A48-30 B |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Code for rubber: | E |
Bearing: | SIC |
: | SIC |
Electrical data | |
---|---|
Motor type: | 71A |
IE Efficiency class: | IE3 |
Rated power - P2: | 0.37 kW |
Power (P2) required by pump: | 0.37 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240D/380-415Y V |
Rated current: | 1.74/1.00 A |
Starting current: | 490-530 % |
Cos phi - power factor: | 0.80-0.70 |
Rated speed: | 2850-2880 rpm |
Efficiency: | IE3 73,8% |
Motor efficiency at full load: | 73.8 % |
Motor efficiency at 3/4 load: | 79.0 % |
Motor efficiency at 1/2 load: | 75.5 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 85805102 |
Product name: | CR 1-3 X-FGJ-A-E-HQQE |
Product No: | 97787825 |
EAN number: | 5700310427256 |
Price: |