Variants CR 185-8-3 A-J-A-E-HQQE
Specifications
Others | |
---|---|
Net weight: | 1550 kg |
Gross weight: | 1810 kg |
Shipping volume: | 5.02 m³ |
Sales region: | Japan |
Thrust handling device: | Y |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 55 °C |
Maximum operating pressure: | 40 bar |
Max pressure at stated temp: | 25 bar / 120 °C |
: | 40 bar / 80 °C |
Type of connection: | JIS |
Size of inlet connection: | 200 A |
Size of outlet connection: | 200 A |
Pressure rating for connection: | 30 K |
Flange size for motor: | FF600 |
Connect code: | J |
Technical | |
---|---|
Pump speed on which pump data are based: | 2986 rpm |
Rated flow: | 185 m³/h |
Rated head: | 259.3 m |
Maximum head: | 344.1 m |
Stages: | 8 |
Impellers: | 8 |
Number of reduced-diameter impellers: | 3 |
Low NPSH: | N |
Pump orientation: | Vertical |
Shaft seal arrangement: | Single |
Code for shaft seal: | HQQE |
Approvals: | CE,UKCA,ACS,WRAS |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | A |
Cooling: | IC 411 |
Materials | |
---|---|
Base: | Ductile cast iron |
: | EN 1563 EN-GJS-500-7 |
Impeller: | Stainless steel |
: | EN 1.4401 |
Material code: | A |
Code for rubber: | E |
Bearing: | WC/WC |
Support bearing: | Graflon |
Thrust handling device: | SiC/WC |
Material certified according to: | European standards |
Bearing: | WC/WC |
Controls | |
---|---|
Frequency converter: | NONE |
Electrical data | |
---|---|
Motor standard: | IEC |
Motor type: | 315L |
IE Efficiency class: | IE3 |
Rated power - P2: | 200 kW |
Power (P2) required by pump: | 200 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 400D V |
Rated current: | 338 A |
Starting current: | 798 % |
Cos phi - power factor: | 0.9 |
Rated speed: | 1490 rpm |
Efficiency: | IE3 95,8% |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 99933995 |
Product name: | CR 185-8-3 A-J-A-E-HQQE |
Product No: | 99887020 |
EAN number: | 5713835736666 |
Price: |