Variants CR 2-50 A-F-A-BUBE
Specifications
Others | |
---|---|
Net weight: | 17 kg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -15 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Max pressure at stated temp: | 16 bar / 120 °C |
Type of connection: | DIN |
Size of inlet connection: | DN 25 |
Pressure rating for connection: | PN 25 |
Flange size for motor: | F85 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 2.5 m³/h |
Rated head: | 30.9 m |
Stages: | 5 |
Impellers: | 5 |
Low NPSH: | N |
Code for shaft seal: | BUBE |
Pump version: | A |
Model: | D |
Materials | |
---|---|
Base: | Cast iron |
: | EN-JL1030 |
: | 25 B |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Power (P2) required by pump: | 0.55 kW |
Product name: | CR 2-50 A-F-A-BUBE |
Product No: | 40530005 |
EAN number: | 5700390641139 |
Price: |