Variants CR 30-10 A-F-A-BBUV
Specifications
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Flange size for motor: | F115 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 30 m³/h |
Rated head: | 10.1 m |
Stages: | 1 |
Impellers: | 1 |
Low NPSH: | N |
Code for shaft seal: | BBUV |
Pump No: | 34700001 |
Pump version: | A |
Model: | B |
Materials | |
---|---|
Material code: | A |
Electrical data | |
---|---|
Motor type: | 90SA |
IE Efficiency class: | IE1 |
Rated power - P2: | 1.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240 D/380-415 Y V |
Rated current: | 5.90/5.90 A |
Starting current: | 630-690 % |
Cos phi - power factor: | 0.85-0.79 |
Rated speed: | 2860-2890 rpm |
Efficiency: | IE1 82% |
Motor efficiency at full load: | 82 % |
Motor efficiency at 3/4 load: | 83-81 % |
Motor efficiency at 1/2 load: | 81-79 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 85805906 |
Product name: | CR 30-10 A-F-A-BBUV |
Product No: | 34707101 |
EAN number: | 5700391136788 |
Price: |