Variants CR 32-1 A-J-A-V-EUBV
Specifications
Others | |
---|---|
Net weight: | 85 kg |
Gross weight: | 135 kg |
Shipping volume: | 0.21 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 16 bar / 90 °C |
Type of connection: | JIS |
Size of inlet connection: | 65 A |
Pressure rating for connection: | 10K / 20 K / 30 K |
Flange size for motor: | F130 |
Connect code: | J |
Technical | |
---|---|
Pump speed on which pump data are based: | 3500 rpm |
Rated flow: | 36 m³/h |
Rated head: | 21.5 m |
Stages: | 1 |
Impellers: | 1 |
Low NPSH: | N |
Code for shaft seal: | EUBV |
Pump No: | 96410725 |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Base: | Cast iron |
: | EN-JS1050 |
: | 80-55-06 |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Code for rubber: | V |
Electrical data | |
---|---|
Motor type: | 100LB |
IE Efficiency class: | IE1 |
Rated power - P2: | 3 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 200-230 D/346-400 Y V |
Rated current: | 11,6-10,6/6,70-6,10 A |
Starting current: | 740-950 % |
Cos phi - power factor: | 0.90-0.86 |
Rated speed: | 3450-3490 rpm |
Efficiency: | IE1 85% - IE1 86% |
Motor efficiency at full load: | 85-86 % |
Motor efficiency at 3/4 load: | 86.5-88 % |
Motor efficiency at 1/2 load: | 87-85 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 85325810 |
Product name: | CR 32-1 A-J-A-V-EUBV |
Product No: | 96414643 |
Price: |