Variants CR 4-60 A-F-A-BUBE
Specifications
Others | |
---|---|
Net weight: | 35 kg |
Gross weight: | 38 kg |
Shipping volume: | 0.06 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -15 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 16 bar / 120 °C |
Type of connection: | DIN |
Size of inlet connection: | DN 32 |
Pressure rating for connection: | PN 25 |
Flange size for motor: | F115 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 3500 rpm |
Rated flow: | 7 m³/h |
Rated head: | 56.9 m |
Stages: | 6 |
Impellers: | 6 |
Low NPSH: | N |
Code for shaft seal: | BUBE |
Pump No: | 41530066 |
Pump version: | A |
Model: | D |
Materials | |
---|---|
Base: | Cast iron |
: | EN-JL1030 |
: | 25 B |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Motor type: | 90LA |
IE Efficiency class: | IE1 |
Rated power - P2: | 2.2 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 200-230 D/346-400 Y V |
Rated current: | 8,85-8,10/5,10-4,70 A |
Starting current: | 650-830 % |
Cos phi - power factor: | 0.90-0.85 |
Rated speed: | 3440-3480 rpm |
Efficiency: | IE1 83% - IE1 84% |
Motor efficiency at full load: | 83-84 % |
Motor efficiency at 3/4 load: | 84 % |
Motor efficiency at 1/2 load: | 84-82 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 85325908 |
Product name: | CR 4-60 A-F-A-BUBE |
Product No: | 41537066 |
Price: |