Variants CR 45-10-2 A-F-A-V-HQQV
Specifications
Can\'t find the variants that fits your need?
Try our configure tool to find the variant to fit your specifications.
Try our configure tool to find the variant to fit your specifications.
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 362 kg |
Gross weight: | 407 kg |
Shipping volume: | 0.808 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 55 °C |
Maximum operating pressure: | 30 bar |
Max pressure at stated temp: | 30 bar / 90 °C |
: | 30 bar / -20 °C |
Type of connection: | DIN |
Size of inlet connection: | DN 80 |
Size of outlet connection: | DN 80 |
Pressure rating for connection: | PN 40 |
Flange size for motor: | FF350 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2957 rpm |
Rated flow: | 45 m³/h |
Rated head: | 196.8 m |
Maximum head: | 245.1 m |
Stages: | 10 |
Impellers: | 10 |
Number of reduced-diameter impellers: | 2 |
Low NPSH: | N |
Pump orientation: | Vertical |
Shaft seal arrangement: | Single |
Code for shaft seal: | HQQV |
Approvals on nameplate: | CE, EAC |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | B |
Materials | |
---|---|
Base: | Cast iron |
: | EN 1563 EN-GJS-500-7 |
: | ASTM A536 80-55-06 |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Code for rubber: | V |
Bearing: | SIC |
Support bearing: | Graflon |
Bearing: | SIC |
Controls | |
---|---|
Frequency converter: | NONE |
Electrical data | |
---|---|
Motor standard: | IEC |
Motor type: | SIEMENS |
IE Efficiency class: | IE3 |
Rated power - P2: | 37 kW |
Power (P2) required by pump: | 37 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240D/380-420Y V |
Rated current: | 118-109/68,0-62,0 A |
Starting current: | 670-670 % |
Cos phi - power factor: | 0.87 |
Rated speed: | 2955 rpm |
Efficiency: | IE3 93,7% |
Motor efficiency at full load: | 93.7-93.7 % |
Motor efficiency at 3/4 load: | 93.9-93.9 % |
Motor efficiency at 1/2 load: | 93.5-93.5 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 81U05334 |
Product name: | CR 45-10-2 A-F-A-V-HQQV |
Product No: | 96122789 |
EAN number: | 5700396688336 |
Price: |