Variants CR 60-50 A-F-A-BBUV
Specifications
Liquid | |
---|---|
Liquid temperature range: | 0 .. 90 °C |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Flange size for motor: | F300 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 3500 rpm |
Rated flow: | 72 m³/h |
Rated head: | 74.5 m |
Stages: | 5 |
Impellers: | 5 |
Low NPSH: | N |
Code for shaft seal: | BBUV |
Pump No: | 36700065 |
Pump version: | A |
Model: | B |
Materials | |
---|---|
Material code: | A |
Electrical data | |
---|---|
Motor type: | MMG180 |
Rated power - P2: | 22 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 220-277 D/380-480 Y V |
Rated current: | 71,0-41,0/61,9-35,7 A |
Cos phi - power factor: | 0.92-0.83 |
Rated speed: | 3535-3560 rpm |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | CONTACT |
Motor No: | 81608430 |
Product name: | CR 60-50 A-F-A-BBUV |
Product No: | 36707165 |
Price: |