Variants CR 64-2-2 A-F-A-V-EUHV
Specifications
Others | |
---|---|
Net weight: | 121 kg |
Gross weight: | 176 kg |
Shipping volume: | 0.3 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 16 bar / 90 °C |
Type of connection: | DIN |
Size of inlet connection: | DN 100 |
Pressure rating for connection: | PN 16 / PN 25 / PN 40 |
Flange size for motor: | F265 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 64 m³/h |
Rated head: | 30.9 m |
Stages: | 2 |
Impellers: | 2 |
Number of reduced-diameter impellers: | 2 |
Low NPSH: | N |
Code for shaft seal: | EUHV |
Pump No: | 96409493 |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Base: | Cast iron |
: | EN-JS1050 |
: | 80-55-06 |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Code for rubber: | V |
Electrical data | |
---|---|
Motor type: | 132SC |
IE Efficiency class: | IE1 |
Rated power - P2: | 7.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415 D V |
Rated current: | 15.2 A |
Starting current: | 910-990 % |
Cos phi - power factor: | 0.87-0.81 |
Rated speed: | 2890-2910 rpm |
Efficiency: | IE1 88,0% |
Motor efficiency at full load: | 88.0 % |
Motor efficiency at 3/4 load: | 90.5-89 % |
Motor efficiency at 1/2 load: | 90-87.5 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 85817422 |
Product name: | CR 64-2-2 A-F-A-V-EUHV |
Product No: | 96409930 |
EAN number: | 5700390456368 |
Price: |