Variants CR 64-4 A-F-A-V-EUBV
Specifications
Others | |
---|---|
Net weight: | 262 kg |
Gross weight: | 342 kg |
Shipping volume: | 0.52 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 16 bar / 90 °C |
Type of connection: | DIN |
Size of inlet connection: | DN 100 |
Pressure rating for connection: | PN 16 / PN 25 / PN 40 |
Flange size for motor: | F300 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2940 rpm |
Rated flow: | 64 m³/h |
Rated head: | 89 m |
Stages: | 4 |
Impellers: | 4 |
Low NPSH: | N |
Code for shaft seal: | EUBV |
Pump No: | 96409414 |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Base: | Cast iron |
: | EN-JS1050 |
: | 80-55-06 |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Code for rubber: | V |
Electrical data | |
---|---|
Motor type: | 180M |
Rated power - P2: | 22 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240 D/380-415 Y V |
Rated current: | 73,0-69,0/42,0-40,0 A |
Cos phi - power factor: | 0.86 |
Rated speed: | 2935 rpm |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 81605330 |
Product name: | CR 64-4 A-F-A-V-EUBV |
Product No: | 96409766 |
Price: |