Variants CRE 1-11 A-A-A-E-HUUE
Specifications
Others | |
---|---|
Net weight: | 25.4 kg |
Gross weight: | 27.9 kg |
Shipping volume: | 0.05 m³ |
Config. file no: | 96059461 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 16 bar / 90 °C |
Type of connection: | OVAL |
Size of inlet connection: | Rp 1 |
Size of outlet connection: | Rp 1 |
Flange size for motor: | FT85 |
Connect code: | A |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 1.8 m³/h |
Rated head: | 47.3 m |
Stages: | 11 |
Impellers: | 11 |
Low NPSH: | N |
Code for shaft seal: | HUUE |
Approvals on nameplate: | CE |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Base: | Cast iron |
: | EN-JL1030 |
: | A48-30 B |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Code for rubber: | E |
Electrical data | |
---|---|
Motor type: | 71B |
Rated power - P2: | 0.55 kW |
Power (P2) required by pump: | 0.55 kW |
Mains frequency: | 50 / 60 Hz |
Rated voltage: | 1 x 220-240 V |
Rated current: | 3.90-3.60 A |
Cos phi - power factor: | 0.96 |
Rated speed: | 360-2840 rpm |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 85755103 |
Product name: | CRE 1-11 A-A-A-E-HUUE |
Product No: | 96472434 |
EAN number: | 5700395027518 |
Price: |