Variants CRE 1-8 NV-A-A-E-HQQE
Specifications
Can\'t find the variants that fits your need?
Try our configure tool to find the variant to fit your specifications.
Try our configure tool to find the variant to fit your specifications.
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 24.8 kg |
Gross weight: | 27.7 kg |
Shipping volume: | 0.143 m³ |
Sales region: | Australia |
Config. file no: | 99394596 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 50 °C |
Maximum operating pressure: | 16 bar |
Max pressure at stated temp: | 16 bar / 120 °C |
: | 16 bar / -20 °C |
Type of connection: | Oval / Rp |
Size of inlet connection: | 1 inch |
Size of outlet connection: | 1 inch |
Pressure rating for connection: | PN 16 |
Flange size for motor: | FT100 |
Connect code: | A |
Technical | |
---|---|
Pump speed on which pump data are based: | 3400 rpm |
Rated flow: | 2.2 m³/h |
Rated head: | 53.1 m |
Maximum head: | 71.3 m |
Stages: | 8 |
Impellers: | 8 |
Number of reduced-diameter impellers: | 0 |
Low NPSH: | N |
Pump orientation: | Vertical |
Shaft seal arrangement: | Single |
Code for shaft seal: | HQQE |
Approvals on nameplate: | CE, EAC,ACS |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | NV |
Model: | A |
Materials | |
---|---|
Base: | Cast iron |
: | EN 1561 EN-GJL-200 |
: | ASTM A48-25B |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Code for rubber: | E |
Bearing: | SIC |
: | SIC |
Controls | |
---|---|
Control panel: | Graphical |
Function Module: | FM300 - Advanced |
Frequency converter: | Built-in |
Pressure sensor: | Y |
Electrical data | |
---|---|
Motor standard: | IEC |
Motor type: | 80A |
IE Efficiency class: | IE5 |
Rated power - P2: | 0.75 kW |
Power (P2) required by pump: | 0.75 kW |
Mains frequency: | 50 / 60 Hz |
Rated voltage: | 1 x 200-240 V |
Rated current: | 4.70-3.90 A |
Cos phi - power factor: | 0.99 |
Rated speed: | 360-4000 rpm |
Efficiency: | 85.2% |
Motor efficiency at full load: | 85.2 % |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | ELEC |
Motor No: | 98362272 |
Product name: | CRE 1-8 NV-A-A-E-HQQE |
Product No: | 99244060 |
EAN number: | 5712609378293 |
Price: |