Variants CRE 15-1 A-F-A-E-HQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.7 |
Net weight: | 54 kg |
Gross weight: | 58 kg |
Config. file no: | 96115803 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 16 bar / 120 °C |
: | 16 bar / -20 °C |
Type of connection: | DIN |
Size of inlet connection: | DN 50 |
Size of outlet connection: | DN 50 |
Pressure rating for connection: | PN 16 |
Flange size for motor: | FT100 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2853 rpm |
Rated flow: | 17 m³/h |
Rated head: | 9.9 m |
Stages: | 2 |
Impellers: | 1 |
Low NPSH: | N |
Code for shaft seal: | HQQE |
Approvals on nameplate: | CE,TR |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Base: | Cast iron |
: | EN-JL1030 |
: | A48-30 B |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Code for rubber: | E |
Electrical data | |
---|---|
Motor type: | 90SA |
IE Efficiency class: | IE3 |
Rated power - P2: | 1.1 kW |
Power (P2) required by pump: | 1.1 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-480 V |
Rated current: | 2.60-2.30 A |
Cos phi - power factor: | 0.88-0.77 |
Rated speed: | 360-3510 rpm |
Efficiency: | IE3 82,7% |
Motor efficiency at full load: | 78.0 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 85755805 |
Product name: | CRE 15-1 A-F-A-E-HQQE |
Product No: | 96512706 |
EAN number: | 5700396616834 |
Price: |