Variants CRE 15-6 A-GJ-A-E-HQQE
Specifications
Others | |
---|---|
Net weight: | 100 kg |
Gross weight: | 109 kg |
Config. file no: | 96116172 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 16 bar / 120 °C |
: | 16 bar / -20 °C |
Type of connection: | ANSI |
Size of inlet connection: | 2" |
Size of outlet connection: | 2" |
Pressure rating for connection: | Class 250 |
Flange size for motor: | 213TC |
Connect code: | GJ |
Technical | |
---|---|
Pump speed on which pump data are based: | 3470 rpm |
Rated flow: | 20.5 m³/h |
Rated head: | 91.7 m |
Stages: | 6 |
Impellers: | 6 |
Low NPSH: | N |
Code for shaft seal: | HQQE |
Approvals on nameplate: | ANSI/NSF61 |
Curve tolerance: | ISO 9906:1999 Annex A |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Base: | Cast iron |
: | EN-JL1030 |
: | A48-30 B |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Code for rubber: | E |
Bearing: | SIC |
Support bearing: | NONE |
Electrical data | |
---|---|
Motor type: | 132EB |
IE Efficiency class: | NEMA Energy / IE2 60Hz / NRC |
Rated power - P2: | 7.5 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 460-480 V |
Service factor: | 1.15 |
Rated current: | 12 A |
Cos phi - power factor: | 0.93 |
Rated speed: | 360-3480 rpm |
Efficiency: | IE2 89,5% |
Motor efficiency at full load: | 86.0 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 85765422 |
Product name: | CRE 15-6 A-GJ-A-E-HQQE |
Product No: | 96541278 |
EAN number: | 5700397861288 |
Price: |