Variants CRE 15-8 AN-GJ-A-E-HQQE
Specifications
Can\'t find the variants that fits your need?
Try our configure tool to find the variant to fit your specifications.
Try our configure tool to find the variant to fit your specifications.
Others | |
---|---|
Net weight: | 179 kg |
Gross weight: | 231 kg |
Shipping volume: | 0.805 m³ |
Config. file no: | 95139699 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 16 bar |
Max pressure at stated temp: | 16 bar / 120 °C |
: | 16 bar / -20 °C |
Type of connection: | ANSI / JIS |
Size of inlet connection: | DN 50 |
Size of outlet connection: | DN 50 |
Pressure rating for connection: | PN 25 |
Flange rating inlet: | 300 lb |
Flange size for motor: | 254TC |
Connect code: | GJ |
Technical | |
---|---|
Pump speed on which pump data are based: | 3444 rpm |
Rated flow: | 20.5 m³/h |
Rated head: | 124.1 m |
Maximum head: | 161 m |
Stages: | 8 |
Impellers: | 8 |
Low NPSH: | N |
Pump orientation: | Vertical |
Shaft seal arrangement: | Single |
Code for shaft seal: | HQQE |
Approvals on nameplate: | CURUS,NSF61 |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | AN |
Model: | A |
Materials | |
---|---|
Base: | Cast iron |
: | EN 1561 EN-GJL-200 |
: | ASTM A48-25B |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Code for rubber: | E |
Bearing: | SIC |
: | SIC |
Controls | |
---|---|
Function Module: | ADVANCED I/O |
Frequency converter: | Built-in |
Pressure sensor: | Y |
Electrical data | |
---|---|
Motor standard: | NEMA |
Motor type: | 160AA |
IE Efficiency class: | NEMA Premium / IE3 60Hz |
Rated power - P2: | 11 kW |
Power (P2) required by pump: | 11 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 460 V |
Service factor: | 1.15 |
Rated current: | 18 A |
Cos phi - power factor: | 0.89 |
Rated speed: | 480-3540 rpm |
Efficiency: | IE3 91,0% |
Motor efficiency at full load: | 91.0 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | YES |
Motor No: | 85901136 |
Product name: | CRE 15-8 AN-GJ-A-E-HQQE |
Product No: | 98180283 |
EAN number: | 5711491011943 |
Price: |