Variants CRE 2-110 JN-F-A-AUUE
Specifications
Others | |
---|---|
Net weight: | 70 kg |
Shipping volume: | 0.089 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 21 bar / 120 °C |
: | 25 bar / 40 °C |
Type of connection: | DIN |
Size of inlet connection: | DN 25 |
Size of outlet connection: | DN 25 |
Pressure rating for connection: | PN 25 |
Flange size for motor: | F130 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 4350 rpm |
Rated flow: | 3.8 m³/h |
Rated head: | 153 m |
Stages: | 11 |
Impellers: | 11 |
Low NPSH: | N |
Code for shaft seal: | AUUE |
Pump No: | 40530091 |
Pump version: | JN |
Model: | D |
Materials | |
---|---|
Base: | Cast iron |
: | 0.6020 |
: | 25 B |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Controls | |
---|---|
Pressure sensor: | Y |
Electrical data | |
---|---|
Motor type: | 112MB |
Rated power - P2: | 4 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415 V |
Rated current: | 9.2 A |
Cos phi - power factor: | 0.84 |
Rated speed: | 1080-4340 rpm |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 85Z13718 |
Product name: | CRE 2-110 JN-F-A-AUUE |
Product No: | 40537791 |
Price: |