Variants CRE 4-160/14 UN-G-A-AUUE
Specifications
Others | |
---|---|
Net weight: | 75 kg |
Gross weight: | 80 kg |
Shipping volume: | 0.122 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Type of connection: | ANSI |
Size of inlet connection: | 1 1/4" |
Size of outlet connection: | 1 1/4" |
Pressure rating for connection: | CLASS 300 |
Flange size for motor: | 184TC |
Connect code: | G |
Technical | |
---|---|
Pump speed on which pump data are based: | 3450 rpm |
Stages: | 16 |
Impellers: | 14 |
Low NPSH: | N |
Code for shaft seal: | AUUE |
Pump No: | 41000074 |
Pump version: | UN |
Model: | C |
Materials | |
---|---|
Base: | Cast iron |
: | EN-JL1030 |
: | 25 B |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Controls | |
---|---|
Pressure sensor: | Y |
Electrical data | |
---|---|
Motor type: | 132AA |
Rated power - P2: | 4 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 460-480 V |
Rated current: | 7.1 A |
Cos phi - power factor: | 0.86 |
Rated speed: | 850-3470 rpm |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 85565313 |
Product name: | CRE 4-160/14 UN-G-A-AUUE |
Product No: | 41008674 |
EAN number: | 5700390675226 |
Price: |