Variants CRE 5-8 AN-FGJ-A-E-HUUE
Specifications
Others | |
---|---|
Net weight: | 42 kg |
Gross weight: | 44.5 kg |
Shipping volume: | 0.05 m³ |
Config. file no: | 96036818 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -15 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 25 bar / 90 °C |
Type of connection: | DIN |
Size of inlet connection: | DN 25 / DN 32 |
Size of outlet connection: | DN 25 / DN 32 |
Pressure rating for connection: | PN 16 / PN 25 |
Flange size for motor: | FT100 |
Connect code: | FGJ |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 5.7 m³/h |
Rated head: | 37.8 m |
Stages: | 8 |
Impellers: | 8 |
Low NPSH: | N |
Code for shaft seal: | HUUE |
Approvals on nameplate: | CE |
Pump version: | AN |
Model: | A |
Materials | |
---|---|
Base: | Cast iron |
: | EN-JL1030 |
: | 25 B |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Code for rubber: | E |
Controls | |
---|---|
Pressure sensor: | Y |
Electrical data | |
---|---|
Motor type: | 90SA |
Rated power - P2: | 1.1 kW |
Power (P2) required by pump: | 1.1 kW |
Mains frequency: | 50 / 60 Hz |
Rated voltage: | 3 x 380-415 V |
Rated current: | 3.1 A |
Cos phi - power factor: | 0.72 |
Rated speed: | 700-2890 rpm |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 85555705 |
Product name: | CRE 5-8 AN-FGJ-A-E-HUUE |
Product No: | 96488750 |
EAN number: | 5700395791112 |
Price: |