Variants CRN 120-5-1 A-G-G-E-HBQE
Specifications
Others | |
---|---|
Net weight: | 421 kg |
Gross weight: | 429 kg |
Sales region: | Namreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 30 bar / 120 °C |
: | 30 bar / 0 °C |
Type of connection: | ANSI |
Size of inlet connection: | 5" inch |
Size of outlet connection: | 5" inch |
Pressure rating for connection: | 300 Lb. |
Flange size for motor: | 365TC |
Connect code: | G |
Technical | |
---|---|
Pump speed on which pump data are based: | 3567 rpm |
Rated flow: | 144 m³/h |
Rated head: | 158.5 m |
Maximum head: | 200.9 m |
Stages: | 5 |
Impellers: | 5 |
Number of reduced-diameter impellers: | 1 |
Low NPSH: | N |
Code for shaft seal: | HBQE |
Curve tolerance: | ISO 9906:1999 Annex A |
Pump version: | A |
Model: | A |
Cooling: | ODP |
Materials | |
---|---|
Base: | Stainless steel |
: | EN 1.4408 |
: | AISI 316 |
Impeller: | Stainless steel |
: | EN 1.4401 |
: | AISI 316 |
Material code: | G |
Code for rubber: | E |
Electrical data | |
---|---|
Motor type: | BALDOR |
IE Efficiency class: | NEMA Energy / IE2 60Hz / NRC |
Rated power - P2: | 75 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 230/460 V |
Service factor: | 1.15 |
Rated current: | 226/113 A |
Load current: | 260/130 A |
Rated speed: | 3530 rpm |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP22 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 84Z04581 |
Product name: | CRN 120-5-1 A-G-G-E-HBQE |
Product No: | 96938704 |
EAN number: | 5700314168377 |
Price: |