Variants CRN 45-4-1 U-G-GI-V-KUBV
Specifications
Others | |
---|---|
Gross weight: | 104 kg |
Shipping volume: | 0.24 m³ |
Sales region: | Namreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Max pressure at stated temp: | 16 bar / 90 °C |
Type of connection: | ANSI |
Size of inlet connection: | 3" inch |
Size of outlet connection: | 3" inch |
Pressure rating for connection: | 300 Lb. |
Flange size for motor: | 286TSC |
Connect code: | G |
Technical | |
---|---|
Pump speed on which pump data are based: | 3525 rpm |
Rated flow: | 50 m³/h |
Rated head: | 114.3 m |
Stages: | 4 |
Impellers: | 4 |
Number of reduced-diameter impellers: | 1 |
Low NPSH: | N |
Code for shaft seal: | KUBV |
Pump version: | U |
Model: | A |
Materials | |
---|---|
Base: | Stainless steel |
: | EN 1.4408 |
: | AISI 316 |
Impeller: | Stainless steel |
: | EN 1.4401 |
: | AISI 316 |
Material code: | GI |
Code for rubber: | V |
Electrical data | |
---|---|
Power (P2) required by pump: | 22 kW |
Product name: | CRN 45-4-1 U-G-GI-V-KUBV |
Product No: | 96417854 |
Price: |