Variants CRN 64-4 U-G-G-E-KUHE
Specifications
Others | |
---|---|
Gross weight: | 417 kg |
Shipping volume: | 1.26 m³ |
Sales region: | Namreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 25 bar / 90 °C |
Type of connection: | ANSI |
Size of inlet connection: | 4" inch |
Size of outlet connection: | 4" inch |
Pressure rating for connection: | 300 Lb. |
Flange size for motor: | 326TSC |
Connect code: | G |
Technical | |
---|---|
Pump speed on which pump data are based: | 3550 rpm |
Rated flow: | 77 m³/h |
Rated head: | 131.8 m |
Stages: | 4 |
Impellers: | 4 |
Low NPSH: | N |
Code for shaft seal: | KUHE |
Pump No: | 96416122 |
Pump version: | U |
Model: | A |
Cooling: | TEFC |
Materials | |
---|---|
Base: | Stainless steel |
: | EN 1.4408 |
: | AISI 316 |
Impeller: | Stainless steel |
: | EN 1.4401 |
: | AISI 316 |
Material code: | G |
Code for rubber: | E |
Electrical data | |
---|---|
Motor type: | Baldor, TEFC |
Rated power - P2: | 37 kW |
KVA code: | G |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 230/460 V |
Service factor: | 1.15 |
Rated current: | 110/55 A |
Load current: | 128/64 A |
Cos phi - power factor: | 0.92 |
Rated speed: | 3550 rpm |
Motor efficiency at full load: | 93 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP54 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 85600033 |
Product name: | CRN 64-4 U-G-G-E-KUHE |
Product No: | 96419025 |
EAN number: | 5700390743826 |
Price: |