Variants CRT 2-15 A-P-A-V-AUUV
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.7 |
Net weight: | 34.7 kg |
Gross weight: | 39.7 kg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 60 °C |
Max pressure at stated temp: | 25 bar / 90 °C |
: | 25 bar / -20 °C |
Flange standard: | PJE |
Pipe connection: | 42,4 mm |
Flange size for motor: | FT130 |
Connect code: | P |
Technical | |
---|---|
Pump speed on which pump data are based: | 3500 rpm |
Rated flow: | 3 m³/h |
Rated head: | 137.5 m |
Maximum head: | 203 m |
Head max: | 203 m |
Stages: | 15 |
Impellers: | 15 |
Primary shaft seal: | AUUV |
Approvals on nameplate: | CE,TR |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Titanium |
: | ASTM B 265 |
Impeller: | Titanium |
: | ASTM B 265 |
Material code: | A |
Code for rubber: | V |
Bush material: | NONE |
Electrical data | |
---|---|
Motor type: | 100LC |
IE Efficiency class: | IE2 - IE3 |
Rated power - P2: | 3 kW |
Power (P2) required by pump: | 3 kW |
: | 3 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 220-277D/380-480Y V |
Rated current: | 10,8-9,35/6,20-5,40 A |
Starting current: | 860-1100 % |
Cos phi - power factor: | 0.91-0.84 |
Rated speed: | 3480-3530 rpm |
Efficiency: | IE2 87,5% - IE3 88,5% |
Motor efficiency at full load: | 87.5-88.5 % |
Motor efficiency at 3/4 load: | 88.0 % |
Motor efficiency at 1/2 load: | 87.7 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 85U05510 |
Product name: | CRT 2-15 A-P-A-V-AUUV |
Product No: | 96100393 |
EAN number: | 5700395843927 |
Price: |